Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.440 |
| A dimension MM | 61.900 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH23982-10-10.1 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Crimp |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 26.000 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 1.360 |
| Product height mm | 34.544 |
| Product length in | 2.980 |
| Product length mm | 75.692 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |
| Thread size 1 | 1-14 UNS |
