Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.050 |
| A dimension MM | 102.870 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH24127-32-20N.1 |
| End size 1 | -32 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.760 |
| Hose cut off factor MM | 70.104 |
| Hose size | -20 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 3.360 |
| Product height mm | 85.344 |
| Product length in | 4.050 |
| Product length mm | 102.870 |
| Product width in | 3.360 |
| Product width mm | 85.344 |
| Series | A/C Reusable |