Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.700 |
| A dimension MM | 144.700 |
| Angle shape | 32 Degree |
| Brand | Danfoss |
| Catalog Item | GH24237-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.21 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.000 |
| Hose cut off factor MM | 101.600 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 5.700 |
| Product length mm | 144.780 |
| Product material | Carbon steel |
| Product width in | 1.141 |
| Product width mm | 28.981 |
| Series | A/C Reusable |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |