Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.850 |
| A dimension MM | 123.190 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH26400-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 6.520 |
| Drop dimension MM | 165.61 |
| End connection hex size IN | 1.266 |
| End connection hex size MM | 32.000 |
| End size 1 | -16 |
| End Type 1 | Braze Type |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.160 |
| Hose cut off factor MM | 80.264 |
| Hose size | -16 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 6.910 |
| Product height mm | 175.514 |
| Product length in | 4.850 |
| Product length mm | 123.190 |
| Product material | Carbon steel |
| Product width mm | 32.004 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |
| Tube OD 1 IN | 0.700 |
| Tube OD 1 MM | 17.780 |