Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.550 |
| A dimension MM | 39.370 |
| Angle shape | Straight |
| Backup hex size IN | 0.670 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | GJ6737-0605S |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.859 |
| End connection hex size MM | 22.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -5 |
| Inside diameter IN | 0.180 |
| Inside diameter MM | 4.572 |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product material | Carbon steel |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |