Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.300 |
| A dimension MM | 109.200 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL25118-24GAH |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC800 |
| Construction Style | Crimp |
| Drop dimension IN | 4 |
| Drop dimension MM | 91 |
| End size 1 | -24 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 2.700 |
| Hose cut off factor MM | 68.600 |
| Hose size | -24 |
| Inside diameter IN | 1.130 |
| Inside diameter MM | 28.700 |
| Product height in | 4.558 |
| Product height mm | 115.781 |
| Product length in | 5.976 |
| Product length mm | 151.801 |
| Product material | Carbon steel |
| Product width in | 3.358 |
| Product width mm | 85.301 |
