Air conditioning fittings
We offer a variety of crimpable and factory-crimp air conditioning fittings to minimize refrigerant loss and prevent moisture ingress. Our field-attachable line and the EZ-Clip system help minimize downtime by making on-site installation and repair fast and easy.
EZ Clip features and benefits
- One of the simplest A/C hose assembly systems on the market
- No guess work
- No power supply needed
- No leaking crimps
- Easy to use in confined areas
- Reduces installation time by 50%
Field-attachable, crimp, and EZ Clip fittings are available.
EZ Clip applications
- Airport runways
- Frozen drink machines
- Portable cool rooms
- Mobile air-conditioning systems
Use our crimp spec tool to ensure the perfect fit.