Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Color | Black |
| Compliances | SAE J3062 Type B |
| Construction | 1 Wire Braid |
| Cover material | EPDM |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.37 |
| Inside diameter (mm) | 34.90 |
| Outside diameter (inch) | 1.77 |
| Outside diameter (mm) | 45.00 |
| Series | FC800 Series |
| Tube material | Chloroprene (CR) |
