Product specifications
Characteristic | Value |
|---|---|
| Application | Air conditioning |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Danfoss |
| Burst pressure (bar) | 172 |
| Burst pressure (psi) | 2500 |
| Catalog Item | EC505-04RLP |
| Compliances | ASTM D5964 |
| Construction | 1 Ply braid |
| Cover material | Chlorobutyl (CIR) |
| Inside diameter (inch) | 0.19 |
| Inside diameter (mm) | 4.80 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 0.46 |
| Outside diameter (mm) | 11.68 |
| Package form | Reel |
| Product height in | 0.190 |
| Product height mm | 4.800 |
| Product width in | 0.190 |
| Product width mm | 4.800 |
| Qualified hose fittings | FC/FJ |
| Reinforcement material | Fabric |
| Series | EC505 Series |
| Size | -4 |
| Tube material | Nylon 11 |
| Vacuum rating (inHg) | 30 |
| Vacuum rating (mmHg) | 749.30 |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 135 |
| Working temperature max (F) | 275.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
