Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Buses |
| Bend radius min (inch) | 3.000 |
| Bend radius min (mm) | 76.200 |
| Brand | Danfoss |
| Burst pressure (bar) | 175 |
| Burst pressure (psi) | 2500 |
| Catalog Item | FC555-16 |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Polyester (PET) |
| Inside diameter (inch) | 0.84 |
| Inside diameter (mm) | 21.50 |
| Lay line style | Ink wheel |
| Outside diameter (inch) | 1.38 |
| Outside diameter (mm) | 35.05 |
| Package form | Bulk |
| Product height in | 0.840 |
| Product height mm | 21.500 |
| Product width in | 0.840 |
| Product width mm | 21.500 |
| Qualified hose fittings | FJ |
| Reinforcement material | Fiber |
| Series | FC555 Series |
| Size | -16 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |
