Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air conditioning |
| Bend radius min (inch) | 7.000 |
| Bend radius min (mm) | 177.800 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 140 |
| Burst pressure (psi) | 2000 |
| Catalog Item | FC653-16 |
| Color | Black |
| Compliances | SAE J3062 Type C Class I |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Cover material | Chlorobutyl (CIR) |
| Inside diameter (inch) | 0.88 |
| Inside diameter (mm) | 22.40 |
| Outside diameter (inch) | 1.21 |
| Outside diameter (mm) | 30.73 |
| Package form | Bulk |
| Product height in | 0.880 |
| Product height mm | 22.400 |
| Product width in | 0.880 |
| Product width mm | 22.400 |
| Reinforcement material | Fabric |
| Series | FC653 Series |
| Size | -16 |
| Tube material | Thermoplastic |
| Working pressure max (bar) | 35 |
| Working pressure max (psi) | 500 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |
