Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | GA494-10MT50 |
| Color | Black |
| Construction | 1 Wire Braid |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Fixed Length | 50.000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.92 |
| Outside diameter (mm) | 23.30 |
| Series | GA494 Series |
| Tube material | Chlorobutyl (CIIR) |
