Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | GA494-12 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Chloroprene (CR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.07 |
| Outside diameter (mm) | 27.18 |
| Series | GA494 Series |
| Size | -12 |
| Tube material | Chlorobutyl (CIIR) |
