Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Bend radius min (inch) | 5.500 |
Bend radius min (mm) | 139.700 |
Burst pressure (bar) | 140 |
Burst pressure (psi) | 2000 |
Color | Black |
Conductivity | Conductive |
Construction | 1 Ply braid |
Cover material | EPDM |
Hose_Length_tolerance | +2/-0% |
Inside diameter (inch) | 0.90 |
Inside diameter (mm) | 22.90 |
Lay line style | Ink jet |
Length (in) | 600.00000 |
Length (mm) | 15240.00000 |
Outside diameter (inch) | 1.22 |
Outside diameter (mm) | 30.99 |
Package form | Box |
Qualified hose fittings | FJ |
Reinforcement material | Fabric |
Series | GH001 Series |
Size | -16 |
Tube material | Polyamide (PA) |
Working pressure max (bar) | 35 |
Working pressure max (psi) | 500 |
Working temperature max (C) | 140 |
Working temperature max (F) | 284.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |