Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | GH001-4 |
| Color | Black |
| Compliances | SAE J3062 Type C Class I |
| Construction | 1 Textile Braid |
| Cover material | EPDM |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.20 |
| Inside diameter (mm) | 5.10 |
| Outside diameter (inch) | 0.43 |
| Outside diameter (mm) | 11.00 |
| Series | GH001 Series |
| Tube material | Polyamide (PA) |
