Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Application | AgricultureAir conditioningConstructionRefrigerationTruck |
Bend radius min (inch) | 2.500 |
Bend radius min (mm) | 63.500 |
Brand | Danfoss |
Burst pressure (bar) | 138 |
Burst pressure (psi) | 2000 |
Color | Black |
Compliances | SAE J2064 Type E, Class 2 |
Conductivity | Conductive |
Construction | 1 Ply braid |
Cover material | EPDM |
Impulse cycle (cycles) | 150000 |
Inside diameter (inch) | 0.42 |
Inside diameter (mm) | 10.67 |
Lay line style | Ink jet |
Outside diameter (inch) | 0.72 |
Outside diameter (mm) | 18.29 |
Package form | Reel |
Qualified hose fittings | E-Z ClipFactory crimp |
Reinforcement material | Fabric |
Series | EverCool GH001 |
Size | -8 |
Tube material | Thermoplastic |
Tube wall thickness (inch) | 0.35 |
Tube wall thickness (mm) | 8.89 |
Working pressure max (bar) | 34 |
Working pressure max (psi) | 500 |
Working temperature max (C) | 140 |
Working temperature max (F) | 284.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |