Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | GH001-8RL |
| Color | Black |
| Compliances | SAE J3062 Type C Class I |
| Construction | 1 Textile Braid |
| Cover material | EPDM |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.42 |
| Inside diameter (mm) | 10.70 |
| Length (in) | 6900.00000 |
| Outside diameter (inch) | 0.70 |
| Outside diameter (mm) | 17.90 |
| Series | GH001 Series |
| Tube material | Polyamide (PA) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146167910 |
