Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air conditioning |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 140 |
| Burst pressure (psi) | 2000 |
| Catalog Item | H75706 |
| Color | Black |
| Compliances | ASTM D5964 |
| Conditional temp range | 248F with R12257F with R134a |
| Construction | 1 Ply braid |
| Cover material | Butyl (IIR) |
| Inside diameter (inch) | 0.32 |
| Inside diameter (mm) | 8.10 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.60 |
| Outside diameter (mm) | 15.24 |
| Package form | Bulk |
| Product height in | 0.320 |
| Product height mm | 8.100 |
| Product width in | 0.320 |
| Product width mm | 8.100 |
| Qualified hose fittings | 757 E |
| Reinforcement material | Fabric |
| Series | H757 Series |
| Size | -6 |
| Tube material | Chloroprene (CR) |
| Tube wall thickness (inch) | 0.13 |
| Tube wall thickness (mm) | 3.17 |
| Working pressure max (bar) | 28 |
| Working pressure max (psi) | 400 |
| Working temperature max (C) | 125 |
| Working temperature max (F) | 257.0 |
| Working temperature min (C) | -30 |
| Working temperature min (F) | -22.0 |
