Engine fittings-product-category

Engine fittings

We have a full range of engine and fuel fittings available to complement our selection of engine and fuel hoses and tubing.

Features and benefits

  • Reusable, crimp, field-attachable, and swage models 
  • Dura-Kote or zinc plating
  • Compatible with hydraulic fluids, air, gasoline, fuel, and lubricating oils
  • Brass, stainless steel, and carbon steel models
  • Available in straight, 15°, 30°, 45°, 60°, and 90°

 

Use our crimp spec tool to ensure the perfect fit.

Applications

  • Agricultural and manufacturing equipment
  • Air brake hose lines
  • High-pressure truck hose in transmission, fuel, and diesel fuel lines
  • Low- and medium-pressure hydraulics
  • Low-pressure air, fuel, and oil systems
  • Medium-pressure air, fuel, grease, oil, truck, and power steering lines
  • Medium-pressure high-temperature hose lines