Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.880 |
| A dimension MM | 22.352 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00500-05XZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -5 |
| Finish plating | Zinc plating |
| Hose size | -5 |
| Inside diameter IN | 0.510 |
| Inside diameter MM | 12.954 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |