Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.160 |
| A dimension MM | 29.464 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Zinc plating |
| Hose size | -10 |
| Inside diameter IN | 0.8600 |
| Inside diameter MM | 21.8440 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |