Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 50.800 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00500-29XZ |
| End size 1 | -29 |
| Finish plating | Zinc plating |
| Hose size | -29 |
| Inside diameter IN | 2.060 |
| Inside diameter MM | 52.324 |
| Product height in | 2.560 |
| Product height mm | 65.024 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 2.560 |
| Product width mm | 65.024 |
| Series | Winner 2-Piece |