Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.029 |
| A dimension MM | 26.137 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00TM0-05Z |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -5 |
| Finish plating | Zinc plating |
| Hose size | -5 |
| Inside diameter IN | 0.642 |
| Inside diameter MM | 16.307 |
| Product height in | 0.715 |
| Product height mm | 18.161 |
| Product length in | 1.030 |
| Product length mm | 26.160 |
| Product material | Carbon steel |
| Product width in | 0.715 |
| Product width mm | 18.161 |
| Series | Winner 2-Piece |
| Thread sealant | No |