Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 42.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00TM0-10Z |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.870 |
| Hose cut off factor MM | 22.200 |
| Hose size | -10 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.500 |
| Product height in | 1.124 |
| Product height mm | 28.550 |
| Product length in | 1.125 |
| Product length mm | 28.580 |
| Product material | Carbon steel |
| Product width in | 1.124 |
| Product width mm | 28.550 |
