Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.279 |
| A dimension MM | 32.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00TM0-16Z |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -16 |
| Inside diameter IN | 1.318 |
| Inside diameter MM | 33.500 |
| Product height in | 1.430 |
| Product height mm | 36.322 |
| Product length in | 1.270 |
| Product length mm | 32.258 |
| Product material | Carbon steel |
| Product width in | 1.430 |
| Product width mm | 36.322 |
| Series | Winner 2-Piece |
