Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.496 |
| A dimension MM | 38.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00TM0-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -20 |
| Inside diameter IN | 1.759 |
| Inside diameter MM | 44.700 |
| Product height in | 1.874 |
| Product height mm | 47.600 |
| Product length in | 1.496 |
| Product length mm | 38.000 |
| Product material | Carbon steel |
| Product width in | 1.874 |
| Product width mm | 47.600 |
| Series | Winner 2-Piece |
