Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.740 |
| A dimension MM | 44.196 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00TM0-24SR |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| Finish plating | Passivate |
| Hose size | -24 |
| Inside diameter IN | 1.500 |
| Inside diameter MM | 38.100 |
| Product height in | 1.950 |
| Product height mm | 49.530 |
| Product length in | 1.740 |
| Product length mm | 44.196 |
| Product material | 304 Stainless steel |
| Product width in | 1.740 |
| Product width mm | 44.196 |
| Series | Winner 2-Piece |
| Thread sealant | No |