Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.300 |
| A dimension MM | 58.420 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00TM0-32SR |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| Finish plating | Passivate |
| Hose size | -32 |
| Inside diameter IN | 2.320 |
| Inside diameter MM | 58.928 |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 2.300 |
| Product length mm | 58.420 |
| Product material | 304 Stainless steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Series | Winner 2-Piece |
| Thread sealant | No |