Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.311 |
| A dimension MM | 58.700 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -32 |
| Inside diameter IN | 2.322 |
| Inside diameter MM | 59.000 |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product material | Carbon steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Series | Winner 2-Piece |
