Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.060 |
| A dimension MM | 26.900 |
| Angle shape | Straight |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.112 |
| Brand | Danfoss |
| Catalog Item | 05703B-102 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 3.302 |
| Compatible hoses | EH049 EH089H0105 H0106H057 H115 H116 |
| Compatible tube OD IN | 0.19 |
| Compatible tube OD MM | 4.826 |
| Construction Style | Reusable |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.200 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.560 |
| Hose cut off factor MM | 14.224 |
| Hose size | -2 |
| Inside diameter IN | 0.190 |
| Inside diameter MM | 4.826 |
| Product height in | 0.437 |
| Product height mm | 11.100 |
| Product length in | 1.060 |
| Product length mm | 26.924 |
| Product material | Brass |
| Product width in | 0.437 |
| Product width mm | 11.100 |
| Series | 057 B |
| Tube OD 1 IN | 0.190 |
| Tube OD 1 MM | 4.826 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258113 |
![Hose Fittings 05703B-102 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213873%2FID432878367036-0101_preview.jpg&w=1920&q=75)