Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.060 |
| A dimension MM | 26.900 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | H0105 H0106H057 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Reusable |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.176 |
| Hex size 2 IN | 0.438 |
| Hex size 2 MM | 11.000 |
| Hose cut off factor IN | 0.560 |
| Hose cut off factor MM | 14.224 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product material | Brass |
| Series | 057 B |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
| Working temperature max F | 212 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258120 |
![Hose Fittings 05703B-102 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213878%2FID432878376039-0101_preview.jpg&w=1920&q=75)