Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.940 |
| A dimension MM | 23.876 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 05704B-B64 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.38 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hose size | -5 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.176 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 1.160 |
| Product length mm | 29.464 |
| Product material | Brass |
| Product width in | 0.440 |
| Product width mm | 11.176 |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522084611 |
