Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.940 |
| A dimension MM | 23.876 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05704B-B65 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | EH049 EH089H0105 H0106H057 H115 H116 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 24 |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hose size | -2 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.302 |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 0.940 |
| Product length mm | 23.876 |
| Product material | Brass |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | 057 B |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522082716 |
