Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.860 |
| A dimension MM | 21.800 |
| Angle shape | 90 Degree |
| Construction Style | Crimp |
| Drop dimension IN | 0.750 |
| Drop dimension MM | 19.00 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.700 |
| Hose cut off factor MM | 17.800 |
| Hose size | -2 |
| Inside diameter IN | 0.156 |
| Inside diameter MM | 3.960 |
| Product height in | 0.970 |
| Product height mm | 24.638 |
| Product length in | 0.860 |
| Product length mm | 21.844 |
| Product material | Brass |
| Product width in | 0.440 |
| Product width mm | 11.176 |
| Series | 057 B |
| Thread size 1 | 1/8-27 NPTF |
![Hose Fittings 05704B-C02 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213881%2FID432878390044-0101_preview.jpg&w=1920&q=75)