Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.230 |
| A dimension MM | 31.240 |
| Angle shape | Straight |
| Backup hex size IN | 0.438 |
| Backup hex size MM | 11.000 |
| Brand | Danfoss |
| Catalog Item | 05705B-102 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | H0105 H0106H057 |
| Compatible tube OD IN | 0.13 |
| Compatible tube OD MM | 3.302 |
| Construction Style | Reusable |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.176 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.540 |
| Hose cut off factor MM | 13.716 |
| Hose size | -5 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.230 |
| Product length mm | 31.242 |
| Product material | Brass |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Series | 057 B |
| Thread size 1 | 1/8-27 NPTF |
| Tube OD 1 IN | 0.130 |
| Tube OD 1 MM | 3.302 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258137 |
![Hose Fittings 05703B-102 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213873%2FID432878367036-0101_preview.jpg&w=1920&q=75)