Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.460 |
| A dimension MM | 37.080 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.000 |
| Brand | Danfoss |
| Catalog Item | 05705B-104 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | H0105 H0106H057 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.770 |
| Hose cut off factor MM | 19.558 |
| Hose size | -5 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.562 |
| Product height mm | 14.275 |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product material | Brass |
| Product width in | 0.562 |
| Product width mm | 14.275 |
| Series | 057 B |
| Thread size 1 | 1/4-18 NPTF |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522085052 |
![Hose Fittings 05703B-102 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213873%2FID432878367036-0101_preview.jpg&w=1920&q=75)