Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.280 |
| A dimension MM | 32.510 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 13.000 |
| Brand | Danfoss |
| Catalog Item | 05705B-1560 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | H0105 H0106H057 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -8 |
| End Type 1 | Male inverted flare |
| Hose cut off factor IN | 0.590 |
| Hose cut off factor MM | 14.986 |
| Hose size | -5 |
| Inside diameter IN | 0.250 |
| Inside diameter MM | 6.350 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.280 |
| Product length mm | 32.512 |
| Product material | Brass |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | 057 B |
| Thread size 1 | 1/2-20 UNF |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522084444 |
