Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.250 |
| A dimension MM | 31.750 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 05705B-1598 |
| Construction Style | Reusable |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hose cut off factor IN | 0.560 |
| Hose cut off factor MM | 14.224 |
| Hose size | -5 |
| Inside diameter IN | 0.193 |
| Inside diameter MM | 4.902 |
| Product height in | 0.440 |
| Product height mm | 11.176 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product width in | 0.440 |
| Product width mm | 11.176 |
| Series | Winner 2-Piece |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522085892 |
