Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.045 |
| A dimension MM | 26.543 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05705B-C02-BG |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | H0105 H0106H057 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End connection hex size IN | 1.524 |
| End connection hex size MM | 38.710 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.270 |
| Hose cut off factor MM | 6.858 |
| Hose size | -5 |
| Inside diameter IN | 0.318 |
| Inside diameter MM | 8.077 |
| Product height in | 0.700 |
| Product height mm | 17.780 |
| Product length in | 1.045 |
| Product length mm | 26.543 |
| Product material | Brass |
| Product width in | 0.448 |
| Product width mm | 11.379 |
| Series | 057 B |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
![Hose Fittings 05704B-C02 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213881%2FID432878390044-0101_preview.jpg&w=1920&q=75)