Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.468 |
| A dimension MM | 37.287 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05706B-106-BG |
| Construction Style | Reusable |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.462 |
| End size 1 | -6 |
| Hose cut off factor IN | 0.656 |
| Hose cut off factor MM | 16.662 |
| Inside diameter IN | 0.297 |
| Inside diameter MM | 7.543 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.470 |
| Product length mm | 37.338 |
| Product material | Brass |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size 1 | 3/8-18 NPTF |
![Hose Fittings 05703B-102 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213873%2FID432878367036-0101_preview.jpg&w=1920&q=75)