Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.250 |
| A dimension MM | 31.750 |
| Angle shape | Straight |
| Backup hex size IN | 1.000 |
| Backup hex size MM | 25.400 |
| Brand | Danfoss |
| Catalog Item | 05706B-1413 |
| Construction Style | Reusable |
| End connection hex size IN | 1.000 |
| End size 1 | -6 |
| Finish plating | None |
| Hose cut off factor IN | 0.520 |
| Hose cut off factor MM | 13.208 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 057 B |
| Thread size 1 | 7/8-20 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522082679 |
