Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05706B-1568-BG |
| Construction Style | Reusable |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hose cut off factor IN | 0.688 |
| Hose cut off factor MM | 17.475 |
| Inside diameter IN | 0.265 |
| Inside diameter MM | 6.731 |
| Product height in | 0.530 |
| Product height mm | 13.462 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product width in | 0.530 |
| Product width mm | 13.462 |
| Thread size 1 | 1/2-20 UNF |
