Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.328 |
| A dimension MM | 37.733 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 05706B-1569 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End Type 1 | Male inverted flare |
| Hose cut off factor IN | 0.516 |
| Hose cut off factor MM | 13.110 |
| Hose size | -6 |
| Inside diameter IN | 0.297 |
| Inside diameter MM | 7.540 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.328 |
| Product length mm | 33.731 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Series | 057 B |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522083379 |
