Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.406 |
| A dimension MM | 35.700 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05706B-1570-BG |
| Construction Style | Reusable |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.875 |
| Hose cut off factor IN | 0.593 |
| Hose cut off factor MM | 15.080 |
| Inside diameter IN | 0.290 |
| Inside diameter MM | 7.500 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.410 |
| Product length mm | 35.814 |
| Product material | Brass |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 5/8-18 UNF |
