Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.060 |
| A dimension MM | 27.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 16.000 |
| Brand | Danfoss |
| Catalog Item | 05706B-B66 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 1.210 |
| Drop dimension MM | 30.70 |
| End connection hex size IN | 0.625 |
| End size 1 | -6 |
| End Type 1 | Male 45 degree inverted flare |
| Hose cut off factor IN | 0.690 |
| Hose cut off factor MM | 17.500 |
| Hose size | -6 |
| Inside diameter IN | 0.291 |
| Inside diameter MM | 7.390 |
| Product height in | 1.210 |
| Product height mm | 30.734 |
| Product length in | 1.350 |
| Product length mm | 34.290 |
| Product material | Brass |
| Product width in | 0.580 |
| Product width mm | 14.732 |
| Series | 057 B |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522082624 |
