Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.170 |
| A dimension MM | 29.700 |
| Angle shape | 90 Degree |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.4 |
| End size 1 | -4 |
| Finish plating | Bright dip |
| Hose cut off factor IN | 0.580 |
| Hose cut off factor MM | 14.730 |
| Inside diameter IN | 0.297 |
| Inside diameter MM | 7.540 |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product material | Brass |
| Product width in | 0.580 |
| Product width mm | 14.732 |
| Thread size 1 | 1/4-18 NPTF |
![Hose Fittings 05704B-C02 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213881%2FID432878390044-0101_preview.jpg&w=1920&q=75)