Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.500 |
| A dimension MM | 38.100 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05710B-106-BG |
| Compatible hose ID IN | 0.380 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End size 1 | -10 |
| Finish plating | Bright dip |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Inside diameter IN | 0.625 |
| Inside diameter MM | 15.875 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 3/8-18 NPTF |
![Hose Fittings 05703B-102 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213873%2FID432878367036-0101_preview.jpg&w=1920&q=75)