Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.880 |
| A dimension MM | 47.800 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05712B-108Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H0105 H0106H057 |
| Compatible tube OD IN | 0.78 |
| Compatible tube OD MM | 19.812 |
| Construction Style | Reusable |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.225 |
| End size 1 | -10 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Hose cut off factor IN | 1.001 |
| Hose cut off factor MM | 25.450 |
| Hose size | -8 |
| Inside diameter IN | 0.594 |
| Inside diameter MM | 15.090 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product material | Brass |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Thread size 1 | 1/2-14 NPTF |
| Tube OD 1 IN | 0.780 |
| Tube OD 1 MM | 19.812 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789257994 |
![Hose Fittings 05703B-102 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213873%2FID432878367036-0101_preview.jpg&w=1920&q=75)