Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.968 |
| A dimension MM | 24.590 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 05712P-C00 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| End size 1 | -12 |
| Hose size | -12 |
| Inside diameter IN | 0.710 |
| Inside diameter MM | 18.034 |
| Product height in | 1.025 |
| Product height mm | 26.035 |
| Product length in | 0.968 |
| Product length mm | 24.587 |
| Product material | Brass |
| Product width in | 1.025 |
| Product width mm | 26.035 |
| Series | 057 P |
| Thread sealant | No |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025100 |
