Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.140 |
| A dimension MM | 28.956 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.700 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 05803H-304 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Crimp |
| End connection hex size IN | 0.500 |
| End size 1 | -4 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | None |
| Hose cut off factor IN | 0.680 |
| Hose cut off factor MM | 17.272 |
| Hose size | -3 |
| Inside diameter IN | 0.115 |
| Inside diameter MM | 2.930 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.140 |
| Product length mm | 28.956 |
| Product material | Brass |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Series | 058 H |
| Thread size 1 | 7/16-20 UNF |